ML320629 Details
Features:
  • X-Y-Z confinguration
  • X axis base part number is ESUS55X2800-RT160-QL11-W0525-KS160
  • Y axis base part number is B14H-LU-2500
  • Z axis base part number is ESZS55 x 750-RT160-QL11-KS101-Wxxxx
  • includes all mounting hardware
More Info:
  • This is an engineered solution, but you can reduce velocity, load, or travel without resizing.
  • Designed to be quoted same day
  • Ships in 4-6 weeks
  • Proudly assembled in Fort Wayne, IN
Notes:
  • Controlled by Yamaha Robotics motors and controllers
  • Consult with your local PHD distributor if you need varying travel, velocity, or payload capacity.
ML320629 Specifications
X Axis - Actuator Specifications
Part Number (X):
ESUS55X2800-RT160-QL11-W0525-K
Max Travel (X):
2750 mm
Max Speed (X):
1400 mm/s
X' Axis - Actuator Specifications
Part Number (X'):
ESUS55X2800-RT160-QL11-W0525-K
Max Travel (X'):
2750 mm
Max Speed (X''):
1400 mm/s
Y Axis - Actuator Specifications
Part Number (Y):
B14H-LU-2500
Max Travel (Y):
2450 mm
Max Speed (Y):
1400 mm/s
Z Axis - Actuator Specifications
Part Number (Z):
ESZS55 x 750-RT160-QL11-KS101-Wxxxx
Max Travel (Z):
700 mm
Max Speed (Z):
700 mm/s
Payload:
15 kg
Motor Specifications
Motor Mfg:
Yahama
Frame Size:
Gear Box (X):
10:1
Gear Box (Y):
10:1
Brake (Z):
no
Peak Power:
0 W
RMS Power:
200 W
Voltage:
100/200 VAC
Field Bus:
Ethernet IP, EtherCAT, Profinet
An unhandled error has occurred. Reload 🗙