PHD Product Selector
Find My Distributor
Product Selector Home
File
Save
Save As...
Open
Help
ML320627 Details
Features:
X-Y-Z confinguration
X axis base part number is ESUS56x2550-RT192-QLD1-Wxxxx-KS151
Y axis base part number is ESUS58x1050-RT256-QL11-Wxxxx-KS121
Z axis base part number is ESLB56x550-RB010-QL11-Wxxxx
includes all mounting hardware
More Info:
This is an engineered solution, but you can reduce velocity, load, or travel without resizing.
Designed to be quoted same day
Ships in 4-6 weeks
Proudly manufactured in Fort Wayne, IN
Notes:
Controlled by Teknic Clearpath
Consult with your local PHD distributor if you need varying travel, velocity, or payload capacity.
Point to Point motion (interpolation motion available upon request)
Absolute or Relative Index Positioning Available Upon Request
ML320627 Specifications
X Axis - Actuator Specifications
Part Number (X):
ESUS56x2550-RT192-QLD1-Wxxxx-K
Max Travel (X):
2500 mm
Max Speed (X):
250 mm/s
X' Axis - Actuator Specifications
Part Number (X'):
ESUS56x2550-RT192-QLT1-KS151
Max Travel (X'):
2500 mm
Max Speed (X''):
250 mm/s
Y Axis - Actuator Specifications
Part Number (Y):
ESUS58x1050-RT256-QL11-Wxxxx-KS121
Max Travel (Y):
1000 mm
Max Speed (Y):
250 mm/s
Z Axis - Actuator Specifications
Part Number (Z):
ESLB56x550-RB010-QL11-Wxxxx
Max Travel (Z):
500 mm
Max Speed (Z):
50 mm/s
Payload:
100 kg
Motor Specifications
Motor Mfg:
Teknic
Frame Size:
NEMA 34
Gear Box (X):
10:1
Gear Box (Y):
10:1
Brake (Z):
yes
Peak Power:
1204 W
RMS Power:
410 W
Voltage:
75 VDC
Field Bus:
EtherCAT
Request Quote
Download ML320627 STP
Download ML320627 PDF
An unhandled error has occurred.
Reload
🗙