ML320628 Details
Features:
  • X-Y-Z confinguration
  • X axis base part number is ESUS56x1050-RT192-QLD1-Wxxxx-KS121
  • Y axis base part number is ESUS58x550-RT256-QL11-Wxxxx-KS111
  • Z axis base part number is ESKB56x300-RB010-QL11-Wxxxx
  • includes all mounting hardware
More Info:
  • This is an engineered solution, but you can reduce velocity, load, or travel without resizing.
  • Designed to be quoted same day
  • Ships in 4-6 weeks
  • Proudly manufactured in Fort Wayne, IN
Notes:
  • Controlled by Teknic Clearpath
  • Consult with your local PHD distributor if you need varying travel, velocity, or payload capacity.
  • Point to Point motion (interpolation motion available upon request)
  • Absolute or Relative Index Positioning Available Upon Request
ML320628 Specifications
X Axis - Actuator Specifications
Part Number (X):
ESUS56x1050-RT192-QLD1-Wxxxx-K
Max Travel (X):
1000 mm
Max Speed (X):
250 mm/s
X' Axis - Actuator Specifications
Part Number (X'):
ESUS56x1050-RT192-QLT1-KS121
Max Travel (X'):
1000 mm
Max Speed (X''):
250 mm/s
Y Axis - Actuator Specifications
Part Number (Y):
ESUS58x550-RT256-QL11-Wxxxx-KS111
Max Travel (Y):
500 mm
Max Speed (Y):
250 mm/s
Z Axis - Actuator Specifications
Part Number (Z):
ESKB56x300-RB010-QL11-Wxxxx
Max Travel (Z):
250 mm
Max Speed (Z):
50 mm/s
Payload:
100 kg
Motor Specifications
Motor Mfg:
Teknic
Frame Size:
NEMA 34
Gear Box (X):
10:1
Gear Box (Y):
10:1
Brake (Z):
yes
Peak Power:
1204 W
RMS Power:
410 W
Voltage:
75 VDC
Field Bus:
EtherCAT
An unhandled error has occurred. Reload 🗙